12 MM T1 SS CTL 4216.000

12 MM T1 SS CTL 4216.000
60 Case Metric

60 Case , 12 mm Diameter, Metric, 440 C Stainless Steel50 Rockwell C Min.

Lead Time:  Next Day*
Cut to Length:

Min: 25.4 mm  Max: 4216.0 mm  Tolerance +/- 0.8 mm


  • All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.
  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Specifications

Specification Value
Shaft Type Predrilled T1 Hole Pattern
Material, Shaft 440C Stainless Steel
Surface Finish 0.20 Ra µm
Tolerance Class Class MM
Hardness 50 Rockwell C Min.
Straightness 0.0254 mm per Foot Cumulative (0.051 mm TIR)
Option Predrilled (PD) Predrilled
Length 4,216.0 mm / 166.0 in
Diameter 12 mm / 0.472 in
Case Depth, Minimum 1.020 mm / 0.040 in
Roundness 0.00200 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: